text.skipToContent text.skipToNavigation

Catalog No. : F385-G

Description:  PVC CTD F SERVICE HEAD 1IN GRY

UPC: 704508009649

PVC Coated F Service Head, Threaded Rigid, Conduit Size 1 Inch, Number and Diameter of Knockouts Two at 7/16 Inch, Three at 1/2 Inch, Aluminum,Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Accessories for luminaire mounting box

Special Features

PVC Coated for Corrosion Resistance

Specifications

Material

Aluminum

Knockouts

Yes

Classifications

Brand Name

Ocal

Dimensions

Size

1 Inch