text.skipToContent text.skipToNavigation

Catalog No. : F35538A

Description:  REPL COVER ASSY FOR CFCSRA13-60

UPC: 708917309970

Replacement Cover Assembly for Ever-Lok 60 Amp, Interlock, 3 Pole 4 Wire, Heavy Service, 480V, Switched only mating type
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll