text.skipToContent text.skipToNavigation

Catalog No. : F34331

Description:  30A,3P4W,480V INTERLOCK

UPC: 708917161080

Interlocked Switch (30 Amp, 480V, 3 Pole 4 Wire), Automotive/Heavy Industrial I-Beam Web Mount, FS/FD Interface
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Precision-made, self-aligning and self-wiping contacts, receptacles provided with spring-actuated, self-closing flaps, available in watertight and weathertight versions, solderless screw terminals for convenient wiring

Application

Automotive Manufacturer Usage

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Documents/Support Tools

Sales Drawing

Click here