text.skipToContent text.skipToNavigation

Catalog No. : F31558

Description:  30A,REC,3P4W,600V (TIMKEN)

UPC: 708917199366

Weathertight Type J Receptacle, 30Amps, 3 Pole 4 Wire, 600 Volts, Material Cast Aluminum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll