text.skipToContent text.skipToNavigation

Catalog No. : F31512

Description:  GASKET,60A,MG,INLET

UPC: 708917312703

Gasket for Plug Upper Housing, 60Amps, 5 Pole
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Rubber molded gasket

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Dimensions

Thickness

1/16 in

Inside Diameter

2-7/8 in

Outside Diameter

3-5/8 in