text.skipToContent text.skipToNavigation

Catalog No. : F31510R

Description:  REPL COLLAR GSKT FOR 200 A M/G PLUG

UPC: 708917314592

Replacement Plug Sleeve Gasket, 200Amps
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Rubber molded gasket

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Dimensions

Thickness

1/8 in

Inside Diameter

4-11/16 in

Outside Diameter

5-13/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant