text.skipToContent text.skipToNavigation

Catalog No. : F31069

Description:  WTRTHT CONN 60A 4P5W 220V CAST AL

UPC: 708917298649

Watertight Connector, 60Amps, 4 Pole 5 Wire, 220 Volts, Cast Aluminum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

220 V

Classifications

Brand Name

Russellstoll