text.skipToContent text.skipToNavigation

Catalog No. : F31061

Description:  30A 3P4W 480 VOLT FLAP CAP

UPC: 708917344414

Back Box Angle Adapter and Female Receptacle, 30AMP 3P4W 480 VOLTS
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3