text.skipToContent text.skipToNavigation

Catalog No. : F30881

Description:  RS520P7WW

UPC: 708917272137

Interior and Strap Assembly - Rating 20A, 3 Wire 4 Pole, 600V, 30A, 250V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

20 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll