text.skipToContent text.skipToNavigation

Catalog No. : F30387/JG33

Description:  30A,PLG,3P4W,480V W/JG33

UPC: 708917331513

Male Plug with Neoprene Cable Bushing .625 Inch - Rating 30A, 3 Pole 4 Wire, 480V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Plug

Number of poles

3