text.skipToContent text.skipToNavigation

Catalog No. : F29862

Description:  100A,PLG,3P4W,480V

UPC: 708917163862

Aluminum Male Plug, Polarized - Rating 100A, 3 Pole 4 Wire, 480V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E57324 N/A QPYV N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Plug

Number of poles

3