text.skipToContent text.skipToNavigation

Catalog No. : F2982510-65

Description:  INTERLOCK RECP 3P4W 480 VOLTS

UPC: 708917335658

Interlocked Receptacle and Cuircuit Breaker Combination Assembly for 100Amp 3Wire 4 Pole 480 Volt Systems, with SS 619 Finish(Baked Orange Enamel)
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E57324 N/A QPYV N/A N/A