text.skipToContent text.skipToNavigation

Catalog No. : F29529B

Description:  60A,REC,4P5W,250V

UPC: 708917189961

Angle Type Connector - Rating 70A, 600V, 4 Pole 5 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

70 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4