text.skipToContent text.skipToNavigation

Catalog No. : F29084A

Description:  PLG INT,2P,SPCL

UPC: 786210200729

Interior Plug Assembly with Painted Marks
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E215386 N/A ECBT N/A N/A