text.skipToContent text.skipToNavigation

Catalog No. : F29001R

Description:  INT,3P4W,30A 600V,50A 250V,REPL

UPC: 708917298557

Replacement Interior Assembly, 30/50Amps, 3 Pole 4 Wire, 250/650Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Classifications

Brand Name

Russellstoll