text.skipToContent text.skipToNavigation

Catalog No. : F28895

Description:  60A,REC,INT,4P5W,250V,REPL

UPC: 708917195542

Interior Replacement Receptacle Assembly, 60Amps, 4 Pole 5 Wire, 250 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4