text.skipToContent text.skipToNavigation

Catalog No. : F28781B

Description:  60A,PLG,4P5W,250V

UPC: 708917206422

Male Plug 0 Rating 60A, 5 Pole 4 Wire, 480V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Plug

Number of poles

4