text.skipToContent text.skipToNavigation

Catalog No. : F28507

Description:  60A,REC,3P4W,CBR,480V,JB,ANG,SC

UPC: 708917043317

Receptacle with Screw Cap, Angle Adapter, and Junction Box, 60Amps, 3 Pole 4 Wire, 480 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3