Catalog No. : F285-G
Description: PVC CTD F SERVICE HEAD 3/4IN GRY
UPC: 704508038434
PVC Coated F Service Head, Threaded Rigid, Conduit Size 3/4 Inch, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
For Overhead Service Entrance to Buildings |
Specifications
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
3/4 Inch |