text.skipToContent text.skipToNavigation

Catalog No. : F27612

Description:  200 AMP 4P/4W REVERSE SERVICE

UPC: 708917330967

Cylindrical Multi Contact Connector - Rating 4 Pole 4 Wire, 200A, Reverse Service
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

200 Amps

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

4