text.skipToContent text.skipToNavigation

Catalog No. : F26431-78

Description:  60A,PLG,3P4W,CBR,480VAC

UPC: 708917188155

_ 60a, plg, 3p4w, cbr, 480vac
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Plug

Number of poles

3