text.skipToContent text.skipToNavigation

Catalog No. : F26196CR

Description:  20A,REC,2P3W,REPL,NEMA L5-20

UPC: 708917303039

Single Convenience Receptacle, 20Amp, 2 Pole 3 Wire, 125 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Voltage Rating

125 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Number of poles

2