text.skipToContent text.skipToNavigation

Catalog No. : F26120A

Description:  200A,INT,CON,AT,REV,REPL

UPC: 708917311591

Reverse Service Receptacle Interior, 200Amp, 3 Wire 4 Pole, 600 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll