text.skipToContent text.skipToNavigation

Catalog No. : F23601

Description:  PLUG SP MDG E-L 2

UPC: 708917197614

Special Midget Everlok Plug with Protective Steel Sleeve - Rating 2 Wire 2 Pole
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

2

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant