text.skipToContent text.skipToNavigation

Catalog No. : F22642G

Description:  20AMP,125V,_RECPT U1, REPL INT ASSY

UPC: 708917330646

Interior Receptacle, Type U - 20A, 2 Pole 3 Wire, 125A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Number of poles

2