text.skipToContent text.skipToNavigation

Catalog No. : F21138C

Description:  PLUG 30A 3W 4P 250VAC

UPC: 708917174028

Watertight Plug - Rating 30A, 3 Wire 4 Pole, 250V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A