text.skipToContent text.skipToNavigation

Catalog No. : F20493A

Description:  30A,ILK,3P4W,250V

UPC: 708917311171

Mechanically Interlocked Aluminum Receptacle with Box, Voltage 250V, Amperage 30A, 3 Poles 4 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3