text.skipToContent text.skipToNavigation

Catalog No. : F2048

Description:  INS PP FERRULE 4, 25 MM2, LG 1.22

UPC: 786210335520

Polypropylene-Insulated Ferrule, Total Length 1.220 Inches/31mm, Pin Length .708 Inches/18mm, Pin Diameter .295 Inches/7.5mm, Base Diameter .433 Inches/11mm, Wire Range 4 AWG/25.00mm2, Color Yellow, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.
  • Application Tools: ERG4

Descriptors

Category

Electrical terminals

Special Features

Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.

Specifications

Material

Copper

Color

Yellow

Classifications

Brand Name

Sta-Kon

Standard

UL E489056

Dimensions

Wire Size

4 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 260371 622801 N/A 2708699 N/A
UL E489056 N/A N/A N/A N/A
ETIM EC000005 Cable end sleeve

Construction type

Standard

Nominal cross section

25 mm²

Insulated

Y

Material insulation

Polypropylene

Colour

Yellow

Material

Copper

Surface protection

Tinned

With identification flag

N

Reel packaging

N

AWG size

4

Documents/Support Tools

Sales Drawing

Click here

Click here