text.skipToContent text.skipToNavigation

Catalog No. : F2044

Description:  INS PP FERRULE 8, 10 MM2, LG 1.063

UPC: 786210335483

Polypropylene-Insulated Ferrule, Total Length 1.063 Inches/27mm, Pin Length .708 Inches/18mm, Pin Diameter .181 Inches/4.6mm, Base Diameter .295 Inches/7.5mm, Wire Range 8 AWG/10.00mm2, Color Red, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.

Descriptors

Category

Electrical terminals

Special Features

Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.

Specifications

Material

Copper

Color

Red

Classifications

Brand Name

Sta-Kon

Standard

UL E489056

Dimensions

Wire Size

8 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 260371 622801 N/A 2708699 N/A
UL E489056 N/A N/A N/A N/A
ETIM EC000005 Cable end sleeve

Construction type

Standard

Nominal cross section

10 mm²

Insulated

Y

Material insulation

Polypropylene

Colour

Red

Material

Copper

Surface protection

Tinned

With identification flag

N

Reel packaging

N

AWG size

8

Documents/Support Tools

Sales Drawing

Click here

Click here