text.skipToContent text.skipToNavigation

Catalog No. : F2041-KIT-20

Description:  INS FERRULE 10, .787 LNG 20 PER KIT

UPC: 786209922915

Insulated Nylon Ferrule for Wire Size 10, Wire Size 6 mm2, Length 0.787 inches, Yellow
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Material

Nylon

Color

Yellow

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

10 AWG

ETIM EC000005 Cable end sleeve

Construction type

Standard

Nominal cross section

6 mm²

Insulated

Y

Material insulation

Polyamide (PA)

Colour

Yellow

Material

Copper

Surface protection

Tinned

With identification flag

N

Reel packaging

N

AWG size

10