text.skipToContent text.skipToNavigation

Catalog No. : F2039-KIT-20

Description:  INS FERRULE 12, .787 LNG 20 PER KIT

UPC: 786209922908

Insulated Nylon Ferrule for Wire Size 12, Wire Size 4 mm2, Length 0.787 inches, Grey
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Material

Nylon

Color

Gray

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

12 AWG

ETIM EC000005 Cable end sleeve

Construction type

Standard

Nominal cross section

4 mm²

Insulated

Y

Material insulation

Polyamide (PA)

Colour

Grey

Material

Copper

Surface protection

Tinned

With identification flag

N

Reel packaging

N

AWG size

12