text.skipToContent text.skipToNavigation

Catalog No. : F2039

Description:  INS PP FERRULE 12, 4 MM2, LG .787

UPC: 786210335421

Polypropylene-Insulated Ferrule, Total Length .787 Inches/20mm, Pin Length .472 Inches/12mm, Pin Diameter .114 Inches/2.9mm, Base Diameter .189 Inches/4.8mm, Wire Range 12 AWG/4.00mm2, Color Gray, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.
  • Application Tools: FER9500, FER9501, ERG4

Descriptors

Category

Electrical terminals

Special Features

Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.

Specifications

Material

Copper

Color

Gray

Classifications

Brand Name

Sta-Kon

Standard

UL E489056

Dimensions

Wire Size

12 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 260371 622801 N/A 2708699 N/A
UL E489056 N/A N/A N/A N/A
ETIM EC000005 Cable end sleeve

Construction type

Standard

Nominal cross section

4 mm²

Insulated

Y

Material insulation

Polypropylene

Colour

Grey

Material

Copper

Surface protection

Tinned

With identification flag

N

Reel packaging

N

AWG size

12

Documents/Support Tools

Sales Drawing

Click here