text.skipToContent text.skipToNavigation

Catalog No. : F2036-KIT-65

Description:  INS FERRULE 14, .748 LNG 65 PER KIT

UPC: 786209922892

Insulated Nylon Ferrule for Wire Size 14, Wire Size 2.5 mm2, Length 0.748 inches, Blue
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Material

Nylon

Color

Blue

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000005 Cable end sleeve

Construction type

Standard

Nominal cross section

2.5 mm²

Insulated

Y

Material insulation

Polyamide (PA)

Colour

Blue

Material

Copper

Surface protection

Tinned

With identification flag

N

Reel packaging

N

AWG size

14