Catalog No. : F2033-KIT-130
Description: INS FERRULE 16 .728 LNG 130 PER KIT
UPC: 786209922878
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Nylon |
|
Color |
Black |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
16 AWG, 1.5 mm2 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Construction type |
Standard |
|
Nominal cross section |
1.5 mm² |
|
Insulated |
Y |
|
Material insulation |
Polyamide (PA) |
|
Colour |
Black |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
With identification flag |
N |
|
Reel packaging |
N |