text.skipToContent text.skipToNavigation

Catalog No. : F2033

Description:  INS PP FERRULE 16, 1.5 MM2, LG .72

UPC: 786210335131

Polypropylene-Insulated Ferrule, Total Length .728 Inches/18.5mm, Pin Length .472 Inches/12mm, Pin Diameter .071 Inches/1.8mm, Base Diameter .134 Inches/3.4mm, Wire Range 16 AWG/1.50mm2, Color Black, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.
  • Application Tools: FER9500, FER9501, ERG4

Descriptors

Category

Electrical terminals

Special Features

Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.

Specifications

Material

Copper

Color

Black

Classifications

Brand Name

Sta-Kon

Standard

UL E489056

Dimensions

Wire Size

16 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 260371 622801 N/A 2708699 N/A
UL E489056 N/A N/A N/A N/A
ETIM EC000005 Cable end sleeve

Construction type

Standard

Nominal cross section

1.5 mm²

Insulated

Y

Material insulation

Polypropylene

Colour

Black

Material

Copper

Surface protection

Tinned

With identification flag

N

Reel packaging

N

AWG size

16

Documents/Support Tools

Sales Drawing

Click here

Click here