text.skipToContent text.skipToNavigation

Catalog No. : F2030-KIT-70

Description:  INS FERRULE 18-17 .728LNG 70PER KIT

UPC: 786209922861

Insulated Nylon Ferrule for Wire Size 18-17, Wire Size 1 mm2, Length 0.728 inches, Red
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Material

Nylon

Color

Red

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

18-17 AWG

ETIM EC000005 Cable end sleeve

Construction type

Standard

Nominal cross section

1 mm²

Insulated

Y

Material insulation

Polyamide (PA)

Colour

Red

Material

Copper

Surface protection

Tinned

With identification flag

N

Reel packaging

N

AWG size

18