text.skipToContent text.skipToNavigation

Catalog No. : F2028

Description:  INS PP FERRULE 18-17, 1 MM2, LG .5

UPC: 786210339979

Polypropylene-Insulated Ferrule, Total Length .571 Inches/14.5mm, Pin Length .315 Inches/8mm, Pin Diameter .059 Inches/1.5mm, Base Diameter .118 Inches/3.0mm, Wire Range 18 AWG/1.00mm2, Color Red, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.
  • Application Tools: FER9500, FER9501, ERG4

Descriptors

Category

Electrical terminals

Special Features

Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.

Specifications

Material

Copper

Color

Red

Classifications

Brand Name

Sta-Kon

Standard

UL E489056

Dimensions

Wire Size

18-17 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 260371 622801 N/A 2708699 N/A
UL E489056 N/A N/A N/A N/A
ETIM EC000005 Cable end sleeve

Construction type

Standard

Nominal cross section

1 mm²

Insulated

Y

Material insulation

Polypropylene

Colour

Red

Material

Copper

Surface protection

Tinned

With identification flag

N

Reel packaging

N

AWG size

18

Documents/Support Tools

Sales Drawing

Click here

Click here