text.skipToContent text.skipToNavigation

Catalog No. : F2022

Description:  INS PP FERRULE 20, .5 MM2, LG .61

UPC: 786210339870

Polypropylene-Insulated Ferrule, Total Length .610 Inches/15.5mm, Pin Length .394 Inches/10mm, Pin Diameter .043 Inches/1.1mm, Base Diameter .098 Inches/2.5mm, Wire Range 20 AWG/.5mm2, Color White, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.
  • Application Tools: FER9500, FER9501, ERG4

Descriptors

Category

Electrical terminals

Special Features

Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.

Specifications

Material

Copper

Color

White

Classifications

Brand Name

Sta-Kon

Standard

UL E489056

Dimensions

Wire Size

20 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 260371 622801 N/A 2708699 N/A
UL E489056 N/A N/A N/A N/A
ETIM EC000005 Cable end sleeve

Construction type

Standard

Nominal cross section

0.5 mm²

Insulated

Y

Material insulation

Polypropylene

Colour

White

Material

Copper

Surface protection

Tinned

With identification flag

N

Reel packaging

N

AWG size

20

Documents/Support Tools

Sales Drawing

Click here

Click here