text.skipToContent text.skipToNavigation

Catalog No. : F19059B

Description:  INT ASSY 4465

UPC: 708917169338

Interior Assembly, 20Amp, 3 Wire 4 Pole
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

20 Amps

Classifications

Brand Name

Russellstoll