text.skipToContent text.skipToNavigation

Catalog No. : F19058A

Description:  DS2421MR000

UPC: 708917124634

Interior Plug Assembly, 20 Amp, 2 Wire 3 Pole
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Classifications

Brand Name

Russellstoll