text.skipToContent text.skipToNavigation

Catalog No. : F18436/D200

Description:  SP XP RECPT DELAYED,4P4W,2 INCH@D

UPC: 708917310730

SP XP Receptacle Delayed, 4 Pole, 4 Wire.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 VAC

Material

Cast Iron

Classifications

Brand Name

Russellstoll