text.skipToContent text.skipToNavigation

Catalog No. : F15887A

Description:  FRICTION WASHER, BRASS

UPC: 708917310013

Brass Fricktion Washer - 3/4 inch Diameter
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Belleville washer

Specifications

Finish

Clean

Material

Brass

Classifications

Brand Name

Russellstoll

Dimensions

Thickness

1/8 in

Inside Diameter

3/4 in

ETIM EC000098 Washer

Material

Brass

Material quality

Other

Surface protection

Untreated