Catalog No. : F129A517G01
Description: FT-1F (FT1-F017)
UPC:
FT1F (F129A517G01 - X C-C C-C C-C C-C X) Black Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1F |
|
Arrangement |
X C-C C-C C-C C-C X |
|
Cover |
Black |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
X0 C1-C1 C1-C1 C1-C1 C1-C1 X0 |
|
No. of Currents |
8 |
|
No. of Potatials |
0 |
|
Number of Poles |
8 |