Catalog No. : F1066-G
Description: PVC CTD F SERVICE HEAD 4IN GRY
UPC: 704508375782
PVC Coated F Service Head, Threaded Rigid, Conduit Size 4 Inch, Number and Diameter of Cover Knockouts Three at 1-3/4, One at 1-7/16, One at 1-15/16, and One at 1-3/16, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
For Overhead Service Entrance to Buildings |
Specifications
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL 514B, CSA |