text.skipToContent text.skipToNavigation

Catalog No. : F08598

Description:  REPL COLLAR GASKET,200A

UPC: 708917312796

Gasket for Collar on 200Amp Plug Connector
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Rubber molded gasket

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Dimensions

Thickness

7/16 in

Inside Diameter

3-3/4 in

Outside Diameter

4-11/13 in