text.skipToContent text.skipToNavigation

Catalog No. : F04214

Description:  PLUG INT 2P3W

UPC: 708917151708

Male Interior Plug Assembly, 20Amps, 2 Pole 3 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Classifications

Brand Name

Russellstoll