text.skipToContent text.skipToNavigation

Catalog No. : F03396A

Description:  NEOPHRENE GASKET 3/32 TH

UPC: 708917149002

_ Neophrene Gasket 3/32 Th
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Rubber molded gasket

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Dimensions

Size

4.15 Inches x 2.65 Inches

Thickness

0.09 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant