Catalog No. : F.HY.40
Description: HYBRID-SHIELD BRAID CU/PES NW40
UPC: 786209624987
Tin Plated Copper with Polyester Monofilament Hybrid Screening Braid - Fits to Conduit Size NW 36,48, Color Metal/Red
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Application |
Machine |
Specifications
|
Flexibility |
Medium |
|
Material |
Tin-Plated Copper with Polyester Screening |
|
Color |
Metallic Red |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW40 |
|
Length |
50 m |