Catalog No. : F.HY.35
Description: HYBRID-SHIELD BRAID CU/PES NW35
UPC: 786209624970
Tin Plated Copper with Polyester Monofilament Hybrid Screening Braid - Fits to Conduit Size NW 29, Color Metal/Red
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Application |
Machine |
Specifications
|
Flexibility |
Medium |
|
Material |
Tin-Plated Copper with Polyester Screening |
|
Color |
Metallic Red |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW29 |
|
Length |
50 m |