text.skipToContent text.skipToNavigation

Catalog No. : F.CU.40

Description:  SHLDING BRAID CU/TIN-PL NW40 48X7

UPC: 786209980472

Tin Plated Copper Screening Braid - NW 40, Wiring 48 X 7 X .25
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Tin-Plated Copper

Color

Metallic

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW40

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant